??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part no.
129738
Description
FC-GT-104
Part No. of Unit without Adapter Sleeve & Lock Nut
129502
Description of Unit without Adapter Sleeve & Lock Nut
FC-GT-07
Part No. of Adapter Sleeve & Lock Nut
136528
Description of Adapter Sleeve & Lock Nut
AN-GT-07-104-D
Weight
4.1 lbs
A
1.62 Inch
B
5.00 Inch
C
1.81 Inch
D
4.13 Inch
E
0.38 Inch
F
3/8 Inch
G
1.44 Inch
H
0.84 Inch
K
3.375/3.373 Inch
L
2.38 Inch
Z
1.49 Inch
Capacity Static
3065 lbs
Capacity Dynamic
5759 lbs
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.